??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
SL-SETJ, SH-SETJ, SHD-SETJ,SL-AETJ,SH-AETJ,SL-ABETJ,SH-ABETJ - (Precision Cleaning) Circular Post - Stepped, Tapped Both Ends, Configurable Length, Selectable Thread Size -Pilot Selectable-
Bill of material
SL-SETJ12-20-M4-N4
PN
Part Number
TYPE
Type
SL-SETJ
MAT
Material
ST
Surface Treatment
CM
Cleaning Method
D
mm
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
M
M (Coarse)
N
N (Coarse)
E
mm
F
mm
P
mm
V
mm
ALT1
L Dimension Tolerance Change
ALT10
L Dimension Accuracy Change
ALT2
Left End Change The Effective Tap Depth
ALT5
Right End Change The Effective Tap Depth
ALT9
Wrench Flats
SC
SC 0.5mm Increment
mm
W
0 mm
LL1
l1
0 mm
ALT3
No Machining of P Inlay on M Thread End
ALT4
No Machining of V Inlay on N Thread End
ALT7
PKH Inlay Diameter Specified
PKH
PKH 1mm Increment
mm
ALT8
VKH Inlay Diameter Specified
VKH
VKH 1mm Increment
mm
ALT6
Through Hole for Hex Wrench
HL
HL 1mm Increment
mm
DD
d
0.0 mm