??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
SL-SETP, SH-SETP, SHD-SETP,SL-AETP,SH-AETP,SL-ABETP,SH-ABETP - (Precision Cleaning) Circular Post - Threaded Both Ends, Configurable Length and Thread Length -Thread Length Dia. Configurable Standard-
Bill of material
SL-SETP10-20-F8-G8-M3-N3
PN
Part Number
TYPE
Type
SL-SETP
MAT
Material
ST
Surface Treatment
CM
Cleaning Method
D
mm
L
L 0.1mm Increment (0.5mm Increment)
mm
Enter value for L
L 0.1mm Increment (0.5mm Increment)
mm
cm
inch
ft
F
F 0.5mm Increment
mm
Enter value for F
F 0.5mm Increment
mm
cm
inch
ft
G
G 0.5mm Increment
mm
Enter value for G
G 0.5mm Increment
mm
cm
inch
ft
M
M (Coarse)
N
N (Coarse)
A
mm
ALT3
L Dimension Tolerance Change
ALT1
Undercut
ALT2
Through Hole for Hex Wrench
HL
HL 1mm Increment
mm
DD
d
0.0 mm
MC
mm
GG
g
mm