??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Misumi
Description
SL-SLON, SH-SLON, SHD-SLON,SL-ALON,SH-ALON,SL-ABLON,SH-ABLON - (Precision Cleaning) Hex Post - One End Threaded (Selectable), Configurable Length
Bill of material
SL-SLON13-30-M3
PN
Part Number
TYPE
Type
SL-SLON
MAT
Material
ST
Surface Treatment
CM
Cleaning Method
B
mm
L
L 0.5mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 0.5mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
M
M (Coarse) Threaded Selection
C
(C)
mm
ALT1
L Dimension Tolerance
ALT3
L Dimension Accuracy Change
ALT2
Male Thread Length
MLC
MLC 0.1mm Increment
mm