??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Misumi
Description
SL-RDJP, SH-RDJP - Precision Cleaning Resin Rods - Selectable Type, Large Diameter Type
Bill of material
SL-RDJP12-10
PN
Part No.
CM
Cleaning Method
MAT
Material
COLOR
Color
D
mm
DTOL
D Tolerance
0/-0.2 mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
ALT3
L Dimension Tolerance
LTOL
L Tolerance
0/+3.0 mm
ALT1
Tapping
MC
MC Selection
WMC
WMC Selection
ALT2
Tapping with a Thread Insert
MH
MH Selection
WMH
WMH Selection