??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
E-TPCTA_H, LCPC_H - Economy PC Plates Hole Machining Type
Bill of material
E-TPCTA2H-20-20-3-F6-G4.5-N3
PN
Part Number
E-TPCTA2H-20-20-3-F6-G4.5-N3
TYPE
Type
E-TPCTA
TS
Type Selection
Hole Type
GR
Grade
COLOR
Color
Clear
NOH
Number of Holes
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
T
T Selection
mm
F
F 0.5mm Increment
mm
Enter value for F
F 0.5mm Increment
mm
cm
inch
ft
G
G 0.5mm Increment
mm
Enter value for G
G 0.5mm Increment
mm
cm
inch
ft
HS
Hole Selection
SND
Screw Nominal Dia.
DD
d
3.5 mm
DD1
d1
0.0 mm
HH
h
0.0 mm