??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
F-PYA_H, F-PYBA_H, F-PYTA_H, F-PYA2HL, F-PYBA2HL, F-PYTA2HL - PET Plates(Dedicated Resin Plate for Housing)-Hole Type-
Bill of material
F-PYA2H-300-300-3-F6-G4.5-N3
PN
Part Number
F-PYA2H-300-300-3-F6-G4.5-N3
TS
Type Selection
Hole Type
TYPE
Type
F-PYA
GR
Grade
COLOR
Color
NOH
Number of Holes
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
T
T Selection
mm
F
F 0.5mm Increment
mm
Enter value for F
F 0.5mm Increment
mm
cm
inch
ft
G
G 0.5mm Increment
mm
Enter value for G
G 0.5mm Increment
mm
cm
inch
ft
HS
Hole Selection
SND
Screw Nominal Dia.
L
0 mm
ALT1
Hole Position from Left
XC
XC 0.5mm Increment
mm
ALT2
Hole Position from Bottom
YC
YC 0.5mm Increment
mm
ALT15
Same size chamfer at Four Corners