??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
PAA_H, PABA_H, PACA_H, PAA2HL, PABA2HL, PACA2HL, PAA2F_H, PABA2F__H, PACA2F__H, PAA2F_2HL, PABA2F_2HL, PACA2F_2HL - Polyacetal Plates With Hole Type
Bill of material
PAA2H-20-20-5-F6-G4.5-N3
PN
Part No.
GR
Grade
COLOR
Color
FSS
Finish Symbol Selection
NOM
Nominal
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
T
T Selection (0.1mm Increment for 2F)
mm
TTOLS
T Dimension Tolerance Selection
mm
F
F 0.5mm Increment
mm
Enter value for F
F 0.5mm Increment
mm
cm
inch
ft
G
G 0.5mm Increment
mm
Enter value for G
G 0.5mm Increment
mm
cm
inch
ft
HS
Hole Selection
BNDS
Bolt Nominal Diameter Selection
DD
d
3.5 mm
DD1
d1
0.0 mm
HH
h
0 mm
L
L (Insert Length)
mm
ALT1
Hole Position from Left
XC
XC 0.5mm Increment
mm
ALT2
Hole Position from Bottom
YC
YC 0.5mm Increment
mm