??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
PKA_H,PKAH_H,PKCA_H,PKA2HL,PKAH2HL,PKCA2HL,PKA2F__H,PKAH2F__H,PKCA2F__H,PKA2F_2HL,PKAH2F_2HL,PKCA2F_2HL - PEEK Plates - Pre-drilled Type
Bill of material
PKA2H-20-20-1-F6-G4.5-N3
PN
Part Number
PKA2H-20-20-1-F6-G4.5-N3
TP
Type Selection
Hole Type
GR
Grade
FSS
Finish
NOM
Number of HolesNominal
T
T Selection (0.1mm Increment for Upper-lower Surface Milling)
mm
TTOLS
T Dimension Tolerance Selection
mm
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
F
F 0.5mm Increment
mm
Enter value for F
F 0.5mm Increment
mm
cm
inch
ft
G
G 0.5mm Increment
mm
Enter value for G
G 0.5mm Increment
mm
cm
inch
ft
HS
Hole Selection
BNDS
Bolt Nominal Diameter Selection
mm
DD
d
3.5 mm
DD1
d1
0.0 mm
HH
h
0 mm
L
L (Insert Length)
mm
ALT1
Hole Position from Left
XC
XC 0.5mm Increment
mm
ALT2
Hole Position from Bottom
YC
YC 0.5mm Increment
mm