??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-ENJPTE, SH-ENJPTE, SL-ENJPK, SH-ENJPK, SL-ENJPKC, SH-ENJPKC, SL-ENJPPS, SH-ENJPPS, SL-ENJPMS, SH-ENJPMS - Precision Cleaning Resin Circular Plates - No Hole Type
Bill of material
SL-ENJPTE5-50-0
PN
Part No.
SL-ENJPTE5-50-0
TP
Type Selection
Standard Type
MAT
Material
GR
Grade
COLOR
Color
CM
Cleaning Method
T
mm
TTOL
T Tolerance
+/-0.4 mm
D
D 1mm Increment
mm
Enter value for D
D 1mm Increment
mm
cm
inch
ft
DTOL
D Tolerance
0/-1 mm
V
V 1mm Increment
mm
Enter value for V
V 1mm Increment
mm
cm
inch
ft
VTOL
V Tolerance
+0.5/0 mm