??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
BFHB - Sheet Metal Round Plates - BFHB
Bill of material
BFHB-SP-A30-T0.8-D3-Q8-M3
PN
Part Number
BFHB-SP-A30-T0.8-D3-Q8-M3
TYPE
Type
BFHB
MS
Material Symbol
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
TS
T Selection
mm
BB
b
1.0 mm
D
D 0.5mm Increment
mm
Enter value for D
D 0.5mm Increment
mm
cm
inch
ft
Q
Q 0.1mm Increment
mm
Enter value for Q
Q 0.1mm Increment
mm
cm
inch
ft
HS
Hole Specification
ND
Nominal Diameter
DD
d
0.0 mm
ALT1
Change the Number of Mounting Holes