??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Misumi
Description
FAEAS - L Shaped Sheet Metal Mounting Brackets - Dimension Configurable Type - FAEAS
Bill of material
FAEAS-SP-T0.8-A20-B15-L10-H4.6-N3-V0-S4.6-W0-NA3
PN
Part Number
FAEAS-SP-T0.8-A20-B15-L10-H4.6-N3-V0-S4.6-W0-NA3
TYPE
Type
FAEAS
MS
Material Symbol
T
T Selection
mm
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
XSE
X Specification
X
X 0.1mm Increment
mm
H
H 0.1mm Increment
mm
Enter value for H
H 0.1mm Increment
mm
cm
inch
ft
HS1
Hole Specification 1
ND1
Nominal Diameter1
DA
DA 0.5mm Increment
mm
YSE
Y Specification
Y
Y 0.1mm Increment
mm
V
V 0.1mm Increment
mm
S
S 0.1mm Increment
mm
Enter value for S
S 0.1mm Increment
mm
cm
inch
ft
W
W 0.1mm Increment
mm
Enter value for W
W 0.1mm Increment
mm
cm
inch
ft
HS2
Hole Specification 2
ND2
Nominal Diameter2