??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-FADAS, SH-FADAS, SHD-FADAS - (Precision Cleaning) L-Shaped Sheet Metal Mounts - Side Double Holes and Double Holes, Dimensions Configurable
Bill of material
SL-FADAS-SUD-T1-A20-B15-L10-H4.8-G4-N3-V0-S4.8-NA3
PN
Part Number
SL-FADAS-SUD-T1-A20-B15-L10-H4.8-G4-N3-V0-S4.8-NA3
TYPE
Type
SL-FADAS
TS
Type Selection
SL-FADAS-SUD, SH-FADAS-SUD, SHD-FADAS-SUD
CM
Cleaning Method
MS
Material Symbol
T
T Selection
mm
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
XSE
X Specification
X
X 0.1mm Increment
mm
H
H 0.1mm Increment
mm
Enter value for H
H 0.1mm Increment
mm
cm
inch
ft
G
G 0.1mm Increment
mm
Enter value for G
G 0.1mm Increment
mm
cm
inch
ft
HS1
Hole Specification 1
ND1
Nominal Diameter 1
YSE
Y Specification
Y
Y 0.1mm Increment
mm
V
V 0.1mm Increment
mm
Enter value for V
V 0.1mm Increment
mm
cm
inch
ft
S
S 0.1mm Increment
mm
Enter value for S
S 0.1mm Increment
mm
cm
inch
ft
HS2
Hole Specification 2
ND2
Nominal Diameter 2