??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Misumi
Description
SL-DCLS, SH-DCLS, SHD-DCLS, SL-MCLS, SH-MCLS, SHD-MCLS - (Precision Cleaning) Shouldered Straight Spacers - Precision, Configurable Dimensions
Bill of material
SL-DCLS-D5-V2-H7-T1-L1
PN
Part Number
TYPE
Type
LDT0
L Tolerance
CM
Cleaning Method
D
Dh7 0.5mm Increment
mm
Enter value for D
Dh7 0.5mm Increment
mm
cm
inch
ft
V
VH7 0.5mm Increment
mm
Enter value for V
VH7 0.5mm Increment
mm
cm
inch
ft
H
H 0.5mm Increment
mm
Enter value for H
H 0.5mm Increment
mm
cm
inch
ft
T
T 0.1mm Increment
mm
Enter value for T
T 0.1mm Increment
mm
cm
inch
ft
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft