??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Misumi
Description
SL-FSASC, SH-FSASC, SHD-FSASC, SL-FSASCR, SH-FSASCR, SL-FSASUC, SH-FSASUC, SHD-FSASUC, SL-FNCAA, SH-FNCAA, SL-FAASC, SH-FAASC - (Precision Cleaning) Straight Spacers - Configurable Length and Outer Diameter - Precision Type
Bill of material
SL-FSASC-V2.0-D4-L10
PN
Part Number
SL-FSASC-V2.0-D4-L10
TYPE0
Type
SL-FSASC
TS
Type Selection
SL-FSASC, SH-FSASC, SHD-FSASC, SL-FSASCR, SH-FSASCR, SL-FSASUC, SH-FSASUC, SHD-FSASUC, SL-FNCAA, SH-FNCAA, SL-FAASC, SH-FAASC
MAT
Material
ST
Surface Treatment
CM
Cleaning Method
ALT8
I.D. Dimension
V
V 0.5mm Increment ; V3 or More (0.1mm Increment for CVE)
mm
Enter value for V
V 0.5mm Increment ; V3 or More (0.1mm Increment for CVE)
mm
cm
inch
ft
D
D 0.5mm Increment; D21 or more / 1mm Increment
mm
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
ALT1
I.D. Tolerance
ALT2
O.D. Tolerance
ALT3
O.D. C Chamfering
CC
CC 0.5mm Increment
mm
WCC
WCC 0.5mm Increment
mm
ALT11
I.D. C Chamfering
CV
CV 0.5mm Increment
mm
WCV
WCV 0.5mm Increment
mm
ALT4
Taper
AC
AC 0.5mm Increment
mm
WAC
WAC 0.5mm Increment
mm
Q
Q Selection
deg
ALT5
Tapping
ALT6
Set Screw Hole
MC
MC Selection
WMC
WMC Selection
ALT7
Slitting