??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Misumi
Description
CHSP - Lost-Proof Chains
Bill of material
CHSP4-100
PN
Part No.
CHSP4-100
MAT
Material
304 Stainless Steel
NO
No.
4
L
L 50mm Increment
mm
Enter value for L
L 50mm Increment
mm
cm
inch
ft
A
14.4 mm
B
4 mm
C
8 mm
T
Thickness
0.7 mm
RUL
Reference Use Load
70 kg