??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
Misumi
Description
GSKSF - Gas Springs - Mounting Direction Free Type - GSKSF Type
Bill of material
GSKSF22096-400
PN
Part Number
TYPE
Type
GSKSF
NO
No.
N
(N)
LMAX
L Max. Length
mm
LMIN
L Min. Length
mm
ST
Stroke
mm
LMAX10N
N Lmax-10mm Stroke
LMAX10KGF
kgf Lmax-10mm Stroke
LMAXSN
N Lmax-(S)mm Stroke
LMAXSKGF
kgf Lmax-(S)mm Stroke
LMAXSS
(S)
A
A Outer Dia.
mm
B
B Rod Dia.
mm
C
mm
D
mm
E
8.6 mm
G
mm
H
mm
WT
Weight
g
MATC
Cylinder Materials
1008 Pipe Steel (Carbon Steel Tube for Machine Structure Use)
MATR
Rod Materials
1020 Carbon Steel
MATB
Bushing Materials
Polyacetal Resin (White)
MATG
Gas Materials
Nitrogen Gas (N2)
STC
Cylinder Surface Treatment
Painting (black)
STR
Rod Surface Treatment
Gas Soft Nitriding Treatment
PPATH
gsksf/gsksf_asmtpl.prj