??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
MAMS, MAMKS - Shock Absorbers -Compact Adjustable / Compact Fixed-
Bill of material
MAMS1606
PN
Part Number
NO
No.
TS
Type Selection
MAT
Material
SUM
ST
Surface Treatment
Electroless Nickel Plating
OT
Operating Ambient Temperature(deg Celsius)
-5~70
CVR
Collision Velocity Range
0.3~1 m/s
MOC
Max. Operating Cycle
60 cycle/min
MP
MxP Thread Dia.
S
S Stroke
6 mm
AE
Max. Absorbed Energy (E)-Per Impact(J)
J
AEM
Max. Absorbed Energy (E)-Per minute
J
MASS
Max. Equivalent Mass (me)
kg
PR
Piston Rod Return Force
N
DV
Max. Drag Value
N
L1
(L1)
mm
L2
(L2)
mm
DD1
d1
mm
FF
f
mm
B
B (With Across Flats)
mm
T
mm