??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Misumi
Description
HBGELP_b - Antivibration Gels - Rubber Coat Type
Bill of material
HBGELP300_b
PN
Part No.
HBGELP300
TS
Type Selection
HBGELP
AC
Accessories
Hexagon Nut, Spring Washer
MATB
Material of Body
Silicone
MATC
Material of Coating
EPDM
MATA
Material of Attaching Portion
304 Stainless Steel Equivalent
MATAC
Material of Accessories
304 Stainless Steel Equivalent
NO
Nominal
300
WLN
Working Load
980.6~1372.9 {100.0~140.0} N{kgf}
F
Frequency in Use
13~ Hz