??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
SL-BMSN, SH-BMSN, SHD-BMSN, SL-BMSNA, SH-BMSNA - Precision Cleaning Manifold Blocks - Pneumatic
Bill of material
SL-BMSN3-11
PN
Part No.
ST
Surface Treatment
CM
Cleaning Method
NO
No.
DD1
d1 (Rc (PT)/ M (Coarse)) Selection
DD2
d2 (Rc (PT)/ M (Coarse)) Selection
A
mm
B
30 mm
L
mm
P
30 mm
P1
mm
P2
mm
E
20 mm
F
20 mm
Y
7.0 mm
DD3
d3
9.5 mm
DD4
d4
5.5 mm
LL
l
5.5 mm