??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
SL-BMZAFP, SH-BMZAFP, SHD-BMZAFP, SL-BMZAFAP, SH-BMZAFAP, SL-G-BMZAFP, SH-G-BMZAFP, SHD-G-BMZAFP, SL-G-BMZAFAP, SH-G-BMZAFAP - Precision Cleaning Manifold Blocks - Pneumatic (30 Square) -Horizontal Non-Through Hole- Pitch Configurable
Bill of material
SL-BMZAFP3-Q1-G1-P20
PN
Part No.
ST
Surface Treatment
CM
Cleaning Method
STS
Screw Type Selection
NO
Number of Circuits
Q
Q (Rc (PT)/ M (Coarse)) Selection
G
G (Rc (PT)) Selection
P
P Pitch 1mm Increment
mm
Enter value for P
P Pitch 1mm Increment
mm
cm
inch
ft
N
N No. of Pitches
PT
Port Threads
L
mm
A
30 mm
B
30 mm
E
20 mm
F
20 mm
X
7.5 mm
Y
7 mm
DD
d (Mounting Hole)
5.5 mm
D
D (Mounting Hole)
9.5 mm
HH
h (Mounting Hole)
5.5 mm
ALT
Reversed G Hole