??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
SL-BTLALP, SH-BTLALP, SHD-BTLALP, SL-BTLALAP, SH-BTLALAP, SL-G-BTLALP, SH-G-BTLALP, SHD-G-BTLALP, SL-G-BTLALAP, SH-G-BTLALAP - Precision Cleaning Terminal Blocks - Pneumatic - Pitch Configurable BTLA_Series - 50 Square
Bill of material
SL-BTLALP3-Q2-R2-P35
PN
Part Number
ST
Surface Treatment
STS
Screw Type Selection
CM
Cleaning Method
MH
Mounting Hole Selection
NO
No.
Q
Q (Rc (PT)) Selection
R
R (Rc (PT)) Selection
P
P Pitch 1mm Increment
mm
Enter value for P
P Pitch 1mm Increment
mm
cm
inch
ft
N
N No. of Pitches
PT
Port Threads
A
50 mm
B
50 mm
E
25 mm
F
25 mm
X
8.5 mm
Y
8.5 mm
DD
d (Mounting Hole)
8.5 mm
D
D (Mounting Hole)
14 mm
HH
h (Mounting Hole)
8.5 mm
M
M (Mounting Hole)
M8
D1
D1 (Mounting Hole)
11 mm
DD1
d1 (Mounting Hole)
6.8 mm
HH1
h1 (Mounting Hole)
6.5 mm