??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Misumi
Description
KSCPN - Air Couplers - Lightweight, Plug, Urethane Hose Mounting
Bill of material
KSCPN8
PN
Part Number
NO
No.
L
(L)
38.5 mm
C
15 mm
A
17 mm
DD
d
mm
H
Width across Flats H
17 mm