??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MCSHB, MCSHBS - Couplings for Air - Socket - Panel Mounting
Bill of material
MCSHB4
PN
Part No.
MCSHB4
MAT
Material
ST
Surface Treatment
Chrome Plating
MATS
Material of Seal
Nitrile Rubber (NBR)
OT
Operational Temperature Range
-20~80 °C
FU
Fluid Used
Air
MAXOP
Max. Operational Pressure
1.0 (10) MPa (kgf/cm2)
WP
Withstanding Pressure
1.5 (15) kgf/cm2
NO
No.
4
AT
Applicable Tube Inner Dia.
4 mm
L
36 mm
C
15 mm
A
8 mm
D
9.5 mm
T
4.8 mm
H1
H1 Width Across Flats
11 mm
B
B (inner Dia.)
2.5 mm
F
1 mm
J
7 mm
H2
H2 Width Across Flats
9 mm
MASS
Mass
11.6 g