??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 5
HELP_VARIABLE
Company
Misumi
Description
MJYL - One-Touch Couplings - Y Type
Bill of material
MJYL6-M5-B
PN
Part No.
MATB
Material of Body
PBT (Polybutylene Terephthalate)
MATT
Material of Thread
C3604(Brass)
D
mm
NOM
Nominal
COLOR
Body Color
A
mm
B
mm
E
4.2 mm
H
H W/Flats
mm
P
mm
M
M Thread Size
ESA
Effective Sectional Area
mm**2
MASS
Mass
g