??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
SL-MCPHSS, SH-MCPHSS, SHD-MCPHSS - Precision Cleaning Air Couplers - High Chemical Resistant Couplings - Plugs - Tube Connection
Bill of material
SL-MCPHSS2.5
PN
Part No.
CO
Cleaning Options
NO
No.
ID
Tube Inner Dia.
mm
L
23.3 mm
A
12.5 mm
D
8 mm
C
mm
E
mm
DD
d Inner Dia.
mm