??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 3
HELP_VARIABLE
Company
Misumi
Description
MBHD - Band Heaters
Bill of material
MBHD100
PN
Part No.
MATC
Material of Cover of the Heater
430 Stainless Steel
MATMI
Materia of Mica for Insulation
Synthetic Mica
MATNW
Material of Nichrome Wire
Nickel Chrome Ribbon Wire
MATLW
Material of Lead Wire
Nickel Copper Coated Wire
HRT
Lead Wire Heat Resistance Temperature (deg Celsius)
180
AC
Accessories
Insulating Glass (4 Pcs.)
NO
No.
DD
d
mm
V
V Voltage
200 V
W
W Electric Power
W
L
50 mm
EPD
Electric Power Density
2 W/cm2