??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 6
HELP_VARIABLE
Company
Misumi
Description
MCHHA, MCHHB, MCHHC - Cartridge Heaters - Flexible Hose Type - Flanged
Bill of material
MCHHA10-50-V100-W50-F100-N
PN
Part No.
MATB
Material of Body
304 Stainless Steel
MATF
Material of Flange
304 Stainless Steel
MOT
Maximum Operating Temperature (deg Celsius)
600
TS
Type Selection
D
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
VS
V (Voltage) Selection
V
W
W (Electric Power) 10W Increment
W
TP
Lead Wire Type
HRLW
Heat Resistance of Lead Wire (deg Celsius)
180
F
F (Lead Wire Length) 10mm Increment
mm
Enter value for F
F (Lead Wire Length) 10mm Increment
mm
cm
inch
ft
ST
Terminal Selection
EPD
Electric Power Density
W/cm**2
NOSS
Nominal Size of Screw
-