??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
MCHLS - Cartridge Heaters - L-Shaped No Step -
Bill of material
MCHLS8-50-V100-W50-B100-N
PN
Part Number
D
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
VS
V (Voltage Selection)
V
W
W (Electric Power) 10W Increment
W
TP
Lead Wire Type
F
F (Lead Wire Length) 10mm Increment
mm
Enter value for F
F (Lead Wire Length) 10mm Increment
mm
cm
inch
ft
ST
Type of Terminal Selection