??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
MSNBD - Band Temperature Sensors
Bill of material
MSNBD30
PN
Part No.
MATS
Material of Sheath
316 Stainless Steel
MATSL
Material of Sleeve
304 Stainless Steel
MATLW
Material of Lead Wire
Glass Braid Coating and Outer Shield
MATMB
Material of Mounting Band
304 Stainless Steel
CRPHS
Cross Recessed Pan Head Screw
M4-25
MATTW
Material of Toothed Washers
304 Stainless Steel
MATN
Material of Nut
304 Stainless Steel
HRTS
Heat Resistance Temperature of Sleeve (deg Celsius)
300
HRTLW
Heat Resistance Temperature of Lead Wire (deg Celsius)
250
HRTMB
Heat Resistance Temperature of Mounting Band (deg Celsius)
300
D
mm
NOTE
Note
3D Model of Lead Wire is Only a Segment of the Actual Lead Wire