??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Misumi
Description
NBLUS5,HBLUS5 - Brackets HFS5 Ultra Thick Brackets 1 Slot
Bill of material
NBLUS5
PN
Part No.
TP
Type Selection
MAT
Material
ST
Surface Treatment
Anodize
FEAT
Features
Ultra Thick Bracket
ALT1
Mounting Holes for Cover
ALT2
Set of Applicable Bolt and Nut
MASS
Mass
31 g
AB
Applicable Bolt
CBM5-10
NOB
No. of Bolts
2
AN
Applicable T Nut
HNTT5-5
NON
No. of T Nuts
2
AL
Allowable Load
833 N