??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 8
HELP_VARIABLE
Company
Misumi
Description
NFS5-2040, NFSB5-2040, HFS5-2040, HFSB5-2040, CAF5-2040, NFSF5-2040, HFSF5-2040, HFSY5-2040 - Aluminum Frames -5 Series-2Row Groove 20x40 mm Square -Specified Length
Bill of material
HFSB5-2040-50
PN
Part Number
TPS
Type and Frame Selection
MAT
Material
ST
Surface Treatment
L
L 0.5mm Increment
mm
Enter value for L
L 0.5mm Increment
mm
cm
inch
ft
MASS
Mass
kg/m
SA
Sectional Area
mm2
LX
Cross Sectional Moment of Inertia - lx
mm4
LY
Cross Sectional Moment of Inertia - ly
mm4
ALT1
Tapping
M1
M
0
DPL1
Depth on the Left Side
0 mm
DPR1
Depth on the Right Side
0 mm
ALT2
Tapping (Insert)
M2
M
0
DP2
Depth
0 mm
ALT4
High Precision Cut
ALT5
45 Degree Cuts
CP5
Cutting Position Selection
DL5
Cutting Direction Selection for Left Side
DR5
Cutting Direction Selection for Right Side
ALT6
Fastening Location Wrench Access Hole Alterations
ALT9
Location Specified Wrench Access Hole Alteratons (Horizontal)
ALT10
Location Specified Wrench Access Hole Alteratons (Vertical)
ALT11
Location Specified Wrench Access Hole Alteratons (Crisscross)
HP6
Hole Position Selection
NHL6
Number of Left Side Hole
DL6
Hole Direction Selection for Left Side
NHR6
Number of Right Side Hole
DR6
Hole Direction Selection for Right Side
HL6D
H (Left)
0 mm
HR6D
H (Right)
0 mm
J6D
J
0 mm
K6D
K
0 mm
DD6
d
0.00 mm
ALT7
Available Alteration Combinations (Fastening Location Wrench Access Hole on The Left Side)
ALT8
Available Alteration Combinations (Fastening Location Wrench Access Hole on The Right Side)
NH9
Number of Hole (Horizontal)
AH
AH 0.5mm Increment
mm
BH
BH 0.5mm Increment
mm
CH
CH 0.5mm Increment
mm
DH
DH 0.5mm Increment
mm
EH
EH 0.5mm Increment
mm
NH10
Number of Hole (Vertical)
AV
AV 0.5mm Increment
mm
BV
BV 0.5mm Increment
mm
CV
CV 0.5mm Increment
mm
DV
DV 0.5mm Increment
mm
EV
EV 0.5mm Increment
mm
NH11
Number of Hole (Crisscross)
AP
AP 0.5mm Increment
mm
BP
BP 0.5mm Increment
mm
CP
CP 0.5mm Increment
mm
DP
DP 0.5mm Increment
mm
EP
EP 0.5mm Increment
mm
ALT12
Counterbore Hole in Specified Position (Vertical)
ALT13
Counterbore Hole in Specified Position (Horizontal)
Z
DD12
d
0.0 mm
DD112
d1
0.0 mm
NH12
Number of Hole (Vertical)
XA
XA 0.5mm Increment
mm
XB
XB 0.5mm Increment
mm
XC
XC 0.5mm Increment
mm
XD
XD 0.5mm Increment
mm
XE
XE 0.5mm Increment
mm
NH13
Number of Hole (Horizontal)
YA
YA 0.5mm Increment
mm
YB
YB 0.5mm Increment
mm
YC
YC 0.5mm Increment
mm
YD
YD 0.5mm Increment
mm
YE
YE 0.5mm Increment
mm
ALT16
M Type Hole Alteration
HP16
Hole Position Selection
DL16
Hole Direction Selection for Left Side
DR16
Hole Direction Selection for Right Side
H116
H1
0 mm
D16
D
0.0 mm
ALT17
L Type Hole Alteration (Top)
HQ17
H (Hole Qty.)
JLP
JLP 1mm Increment
mm
D17
D
0.0 mm
ALT18
L Type Hole Alteration (Bottom)
HQ18
H (Hole Qty.)
KLP
KLP 1mm Increment
mm
D18
D
0.0 mm
ALT20
End Face C Chamfering