??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Misumi
Description
HFSP5-2020, HFSP5-2525, HFSP5-4040 - HFS5 Series -Aluminum Extrusion with Milled Surfaces/Spuare-
Bill of material
HFSP5-2020-100
PN
Part Number
TPS
Type and Frame Selection
MAT
Material
A6N01SS-T5 Aluminum Alloy
ST
Surface Treatment
Clear Anodizing
L
L 0.5mm Increment
mm
Enter value for L
L 0.5mm Increment
mm
cm
inch
ft
FS
Frame Series
HFS5
T
mm
A
mm
ALT1
Tapping
M1
M
0
DPL1
Depth on the Left Side
0 mm
DPR1
Depth on the Right Side
0 mm
ALT10
Location Specified Wrench Access Hole Alteratons (Vertical)
D6
D
N/A
NH10
Number of Hole (Vertical)
AV
AV 0.5mm Increment
mm
BV
BV 0.5mm Increment
mm
CV
CV 0.5mm Increment
mm
DV
DV 0.5mm Increment
mm
EV
EV 0.5mm Increment
mm
ALT12
Counterbore Hole in Specified Position (Vertical)
Z
DD12
d
0.0 mm
DD112
d1
0.0 mm
NH12
Number of Hole (Vertical)
XA
XA 0.5mm Increment
mm
XB
XB 0.5mm Increment
mm
XC
XC 0.5mm Increment
mm
XD
XD 0.5mm Increment
mm
XE
XE 0.5mm Increment
mm