??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Misumi
Description
LBSBK6 - Economy European standard Brackets for Slot Width 6mm Aluminum Frames Single sided protrusion
Bill of material
LBSBK6-2020
PN
Part Number
LBSBK6-2020
NO
No
6-2020
AS
Aluminum series
2020
L
17 mm
L1
0 mm
W
4.5 mm
W1
3 mm
W2
0 mm
H
20 mm
A
8 mm
B
3 mm
C
0 mm
D
0 mm
R
3.3 mm
T
3 mm
T1
2 mm
ALT1
Mounting Hole for Cover
ALT2
Applicable Screws and Nuts Set