??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
NBLTS5 - Brackets - 5 Series, Thick Brackets, 1 Slot
Bill of material
NBLTS5
PN
Part No.
NBLTS5
TP
Type Selection
NBLTS5
MAT
Material
A6063S-T5
ST
Surface Treatment
Alumite
FEAT
Features
Thick Bracket
ALT1
Mounting Holes for Cover
ALT2
Fixing Bolt & Nut Set
MASS
Mass
15 g
AB
Applicable Bolt
CBM5-10
NOB
No. of Bolts
2
AN
Applicable T-Nut
HNTT5-5
NON
No. of Nuts
2
AL
Allowable Load
833 N