??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Misumi
Description
HBLTDW6 - Brackets HFS6 Ultra Thick Brackets 2 Slots 8 Holes
Bill of material
HBLTDW6
PN
Part No.
HBLTDW6
TP
Type Selection
HBLTDW6
MAT
Material
A6N01SS-T5 Aluminum Alloy
ST
Surface Treatment
Clear Anodizing
FEAT
Features
Thick Bracket
ALT1
Mounting Holes for Cover
ALT2
Set of Applicable Bolt and Nut
MASS
Mass
192 g
AB
Applicable Bolt
CBM6-15
NOB
No. of Bolts
8
AN
Applicable T-Nut
HNTT6-6
NON
No. of T-Nuts
8
AL
Allowable Load
2940 N