??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
KEFSF6-3060, KHFSF6-3060 - HFS6 Series Aluminum Extrusions 30,60 mm Square -2 Slots-
Bill of material
KEFSF6-3060-4000
PN
Part No.
TPS
Type and Frame Selection
MAT
Material
A6N01SS-T5 Aluminum Alloy or 6005A-T5 Aluminum Alloy
ST
Surface Treatment
Clear Anodize
L
Length
4000 mm
LTOL
L Tolerance
+/- 0.5 mm
SA
Sectional Area
mm2
GMILX
Geometrical Moment of Inertia lx
mm4
GMILY
Geometrical Moment of Inertia ly
mm4