??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
HBLFSNK8, HBLFSNE8 - Brackets HFS8 Brackets with Single Side Tab
Bill of material
HBLFSNK8
PN
Part No.
TP
Type Selection
MAT
Material
ADC12
FEAT
Features
Brackets with Single Side Tab
ALT1
Mounting Holes for Cover
ALT2
Set of Applicable Bolt and Nut
MASS
Mass
50 g
AB
Applicable Bolt
CBM8-20
NOB
No. of Bolts
2
AN
Applicable T-Nut
HNTT8-8
NON
No. of T-Nuts
2
AL
Allowable Load
2058 N