??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Misumi
Description
HBLFTD8 - Brackets HFS8 Brackets with Tab Heavy Type 2
Bill of material
HBLFTD8
PN
Part No.
HBLFTD8
TP
Type Selection
HBLFTD8
MAT
Material
ADC12
FEAT
Features
Brackets with Tab
ALT1
Mounting Holes for Cover
ALT2
Set of Applicable Bolt and Nut
MASS
Mass
140 g
AB
Applicable Bolt
CBM8-20
NOB
No. of Bolts
4
AN
Applicable T-Nut
HNTT8-8
NON
No. of T-Nuts
4
AL
Allowable Load
3087 N