??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Misumi
Description
LBSB10-4288 - Economy European standard Brackets Width 10 Aluminum Frames
Bill of material
LBSB10-4288
PN
Part Number
LBSB10-4288
NO
No.
10-4288
L
88 mm
W
42 mm
W1
9.8 mm
A
23 mm
B
22.5 mm
C
22.5 mm
D
10 mm
R
5 mm
T
10 mm
T1
5.8 mm
ALT1
Mounting Holes for Cover
ALT2
Fixing Bolt & Nut Set