??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
NFSR8-808040 - 8 Series (Slot Width 10mm) 80,80,40mm Square Aluminum Extrusions (M8, M6, M5, M4 Nuts) - Others
Bill of material
NFSR8-808040-50
PN
Part Number
NFSR8-808040-50
TPS
Type and Frame
NFSR8-808040
MAT
Material
6063-T5 Aluminum Alloy
ST
Surface Treatment
Clear Anodize
L
L 0.5mm Increment
mm
Enter value for L
L 0.5mm Increment
mm
cm
inch
ft
MASS
Mass
3.61 kg/m
SA
Sectional Area
1339 mm2
LX
Cross Sectional Moment of Inertia - lx
80.99x10^4 mm4
LY
Cross Sectional Moment of Inertia - ly
80.99x10^4 mm4
ALT1
Tapping
M1
M
0
DPL1
Depth on the Left Side
0 mm
DPR1
Depth on the Right Side
0 mm
ALT2
Tapping (Heli-Coil Insert)
M2
M
0
DP2
Depth
0 mm
ALT4
High Precision Cut
ALT17
L Type Hole Alteration (Top)
HQ17
H (Hole Qty.)
JLP
JLP 1mm Increment
mm
D17
D
0.0 mm
ALT18
L Type Hole Alteration (Bottom)
HQ18
H (Hole Qty.)
KLP
KLP 1mm Increment
mm
D18
D
0.0 mm
ALT20
End Face C Chamfering