??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 5
HELP_VARIABLE
Company
Misumi
Description
HBLFSN8-45, HBLFSNB8-45, HBLFSNM8-45, HBLFSNK8-45 - Brackets HFS8-45 Reversal Brackets With Tab
Bill of material
HBLFSNB8-45
PN
Part No.
TP
Type Selection
MAT
Material
ADC12
ST
Surface Treatment
FEAT
Features
ALT1
Mounting Holes for Cover
ALT2
Set of Applicable Bolt and Nut
MASS
Mass
55 g
AB
Applicable Bolt
CBM8-20
NOB
No. of Bolts
2
AN
Applicable T-Nut
HNTT8-8
NON
No. of T-Nuts
2
AL
Allowable Load
2058 N