??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 3
HELP_VARIABLE
Company
Misumi
Description
KHFS30A8-45, KHFS45A8-45, KHFS60A8-45 - HFS8-45 Series Aluminum Extrusions 45,90mm Square -Other Shapes-
Bill of material
KHFS30A8-45-4000
PN
Part No.
TPS
Type and Frame Selection
MAT
Material
A6N01SS-T5 Aluminum Alloy
ST
Surface Treatment
Clear Anodize
L
Length
4000 mm
LTOL
L Tolerance
+/- 0.5 mm
SA
Sectional Area
mm2
GMILX
Geometrical Moment of Inertia lx
mm4
GMILY
Geometrical Moment of Inertia ly
mm4