??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
HNTALP8,SHNTALP8 - Long Nut HFS8 Series -Aluminum Extrusions 40, 80 Square-
Bill of material
HNTALP8-50-M4-N5-P8-2
PN
Part Number
TYPE
Type
MAT
Material
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
M
N
N 1mm Increment
mm
Enter value for N
N 1mm Increment
mm
cm
inch
ft
P
P 1mm Increment
mm
Enter value for P
P 1mm Increment
mm
cm
inch
ft
S
Number of Taps
A
9.8 mm
B
14.5 mm
E
4.5 mm
T
6.5 mm