??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Misumi
Description
HNTALS5,SHNTALS5 - Long Nut HFS5 Series -Aluminum Extrusions 20, 25, 40 Square-
Bill of material
HNTALS5-50-M3-XA5
PN
Part Number
TYPE
Type
MAT
Material
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
M
XA
XA 1mm Increment
mm
Enter value for XA
XA 1mm Increment
mm
cm
inch
ft
XB
XB 1mm Increment
mm
Enter value for XB
XB 1mm Increment
mm
cm
inch
ft
XC
XC 1mm Increment
mm
XD
XD 1mm Increment
mm
XE
XE 1mm Increment
mm
A
5.8 mm
B
8 mm
E
2.5 mm
T
3.2 mm