??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
HAC6-D4SL-N2_-S,HAC8-D4SL-N2_-S - Safety switch contact type (set for mounting hinged door and folding door units) 6 series (groove width 8 mm), 8 series (groove width 10 mm)
Bill of material
HAC6-D4SL-N2AFA-D4SL-NK2-S
PN
Part Number
NO
No.
SWT
Switch Type
D4SL-N
CMS
Conduit mouth size
2
BS
Built-in Switch
HM
Head Material
DL
Door Lock/Release Method
IL
Indicator Light
RK
Release Key
General Shape, Metal
HC
How to connect
SSK
Safety switch key (OMRON model number)
DT
Door Type
S