??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HPEFT, HPEDT, HPEGT - Polyethylene Laminated Sheets
Bill of material
HPEFT0.2-1
PN
Part No.
HPEFT0.2-1
TS
Type Selection
MAT
Material
Polyethylene (PE), Ethylene Vinyl Acetate (EVA)
HR
Heat Resistance
20~110 °C
T
T Nominal
0.2 mm
L
L Length
m
T1
T Thickness Actual
0.20 mm
W
W Width
1.2 m
MASS
Mass
0.4 kg
NOTE
Note
3D Model is Only a Segment of the Actual Sheet