??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
CMHU, CMHD - Caster Holders
Bill of material
CMHU30
PN
Part No.
MAT
Material
COLOR
Color
Gray
HARD
Hardness
Shore A80
B
mm
A
mm
C
mm
H
10 mm
K1
15 mm
K2
mm
TT
t
4 mm
AL
Allowable Load
8000 N
ACWW
Applicable Caster Wheel Width
mm
MASS
Mass
g