??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
FBR, FBRM, FBRS - Antivibration Pads - Heavy Load Type
Bill of material
FBR60-12-70
PN
Part Number
MATMB
Material of Main Body
STMB
Surface Treatment of Main Body
Trivalent Chromate
MATRP
Material of Rubber Part
COLORRP
Color of Rubber Part
Black
HARDRP
Hardness of Rubber Part
Hs70
M
M Coarse Thread
D
mm
A
mm
LL1
l1
mm
LL2
l2
mm
E
25 mm
B
mm
LR
Load Range
1.47~2.94 kN
SCSC
Static Compression Spring Constant
2.94+/-15% kN/mm