??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
SH-SHLN,SH-SHLNN - (Precision Cleaning) Hand Wheels - Two Spoked Stainless Steel
Bill of material
SH-SHLN125
PN
Part No.
TS
Type Selection
TYPE
Type
SH-SHLN
MATH
Material of Handles
SCS22 (316 Stainless Steel or Equivalent)
STH
Surface Treatment of Handles
Shot Blasted
D
mm
H
mm
A
mm
S
mm
DD
d
mm
L
mm
M
B
mm
G
mm
P
mm
MASS
Reference Mass
g
ALT1
H8 Hole+Tapped Holes Machining
HC
HC 1mm Increment
mm
ALT1HH
h
0 mm
ALT1M
M Coarse Thread
0
ALT2
H8 Hole+Key Grooves+Tapped Hole Machining
KC
KC Selection
mm
ALT2M
M
0
ALT2HH
h
mm
BB
b Dimension
0 mm
BBTOL
b Allowable Tolerance
0 mm
TT
t
0.0 mm
ALT3
Square Hole Machining
SC
SC 1mm Increment
mm
SCTOL
SC Tolerance
0 mm
CC
c
0.5 mm