??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 6
HELP_VARIABLE
公司
Misumi
描述
SL-NOOSAF, SH-NOOSAF, SHD-NOOSAF, SL-NKOSAF,SH-NKOSAF,SHD-NKOSAF - Precision Cleaning Thick Knurled Knobs L Dimension Specified Type
明细表
SL-NOOSAF5-10-8
PN
Part No.
CO
Cleaning Options
TS
Type Selection
M
M (Coarse)
LTS
L Dimension Type Selection
F
LS
L Selection 1mm Increment
mm
输入参数值: LS
L Selection 1mm Increment
mm
cm
inch
ft
AS
A Selection
mm
D
mm
DD
d
0 mm
T
0.0 mm
MMINV
mm
MMINM
mm
H
0.0 mm
S
0.0 mm
LL
l
mm